Danfoss logo
Danfoss Icon™ Programmable Room Thermostats, 230V-product-category

Danfoss Icon™ Programmable Room Thermostats, 230V

Danfoss Icon™ is a range of flush and surface mounted room thermostats for hydronic floor heating applications.
Danfoss Icon™ Programmable is mains powered and can be used as a stand-alone thermostat or in combination with Wiring Center.
The thermostat uses a triac output and can control up to 5 thermal actuators.
The user can choose between 7 pre-defined heating schedules. A schedule can be temporarily overrided by using the three mode keys.
The thermostat can also operature without scheduling (constant room temperature setpoint).
The thermostat uses forecast (adaptive learning).
The thermostat uses a “touch on glass” interface with a shine through display. The display is “OFF” in normal operation.

Features and benefits

  • Accurate PWM-control
  • Compatible with 3’rd party wall frames
  • Shine through display with mode keys
  • 7 pre‑defined schedules with forecast function for energy efficiency
  • User menu range limitation and neutral, simple design for ease of use
  • Frost protection and valve exercise features for system safety and reliability
  • Supports 230 V NC or NO actuators and optional floor sensor
  • Optimizable for different heat sources via service menu
  • Cooling mode compatibility and input for global setback
  • Very high UV resistance