
Danfoss Icon™ Dial Room Thermostats, 230V
Danfoss Icon™ is a range of flush and surface mounted room thermostats for hydronic floor heating applications.
Danfoss Icon™ Dial is mains powered and can be used as a stand-alone thermostat or in combination with Wiring Centers.
The thermostat uses a relay output and can control up to 5 thermal actuators.
The user can set the desired room temperature with the dial, in a range from 5 to 30 degrees.
The dial can be removed, allowing limitation pins to be used to limit the setpoint range.
Features and benefits
- ON/OFF control
- In-wall version compatible with a wide range of 3rd party wall frames
- Range limitation via pins
- Neutral design and simple user interface
- Frost protection setting
- Can be used with 230 V NC or NO actuators
- Includes thermal accelerator
- Very high UV-resistance