Floor Heating Controls, Danfoss Icon2™ MC, Main Controller, 24 V, Number of channels: 15, On-wall
088U2111
Advanced, for 24V actuators, CH version, Wireless/Wired 24V
Product specifications
Characteristic | Value |
---|---|
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Automatic balancing | Yes |
Away input | No |
Boiler relay | Yes |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Advanced, for 24V actuators, CH version |
DG Indicator Profile | Not relevant for dangerous goods |
Dual mode | Yes |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Heating control type | Main Controller |
Humidity sensor | No |
In scope of WEEE | Yes |
In-wall | No |
Installation | On-wall |
Interfaces | Wireless/Wired 24V |
IP protection class | IP20 |
Masters connected [Max] | 4 |
Material Description | Icon² MC, Advanced, CH |
NC/NO | Yes |
Number of actuators max | 15 |
Number of channels | 15 |
Characteristic | Value |
---|---|
Number of outputs [pc] | 15 pc |
Output voltage [V] AC | 24 V |
Output voltage [V] DC | 24 V |
Power per output [W] [Max] | 2 W |
Product group | Floor Heating Controls |
Product height/depth [mm] | 120 mm |
Product length [mm] | 330 mm |
Product line | Floor Heating Hydronics |
Product Type | Danfoss Icon2™ MC |
Pump relay | Yes |
PWM | Yes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
SCIP dossier no. | 0fa28be2-068f-4328-b200-4e18a9146679 |
SCIP dossier product name | "Controller for hydronic heating/cooling" |
Suitable for | 24V actuators |
Supply Flow temperature control | Yes |
Supply voltage [V] | 230.0 V |
Temperature control | Yes |
Temperature limitation | Yes |
Thermal feedback | Yes |
Transmission frequency [GHz] | 2.4 GHz |
Usage | Advanced |
Valve excercise | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.623 Kilogram |
Net weight | 1.458 Kilogram |
Volume | 4.236 Liter |
Characteristic | Value |
---|---|
EAN | 5715162300176 |
Proposition 65 | Cancer and Reproductive Harm |