Danfoss Icon™ 24V Master Controller
Danfoss Icon™ is a modular heating system forindividual room control. It can be configured asa wired or wireless system or as a combination, ifrequired. The center of the system is the Danfoss Icon™Master Controller 24 V, which configures and tiesthe system together.Installation and set-up of the Danfoss Icon™ MasterController 24 V is made easy by using the pre-definedapplication and intuitive touch user interface.
Features and benefits
- Automatic balancing (PWM+), which ensure thatthe hydraulic balancing of the system is done bythe master controller based on the actual roomdemand.
- Requires no pre-setting on the manifold.
- On/Off control possibility.
- NC/NO actuator functionality.
- Supports 2, 3 or 4 pipe applications in variousconfigurations (please see Expansion Moduleapplication guide for all configurations).
- Supply temperature control (require anExpansion Module), can be set to either afixed temperature or demand based supplytemperature control.
- 230 V power output with protected earth forcirculation pump and 230 V power output (for e.g. always on).
- Heat demand signal output (for e.g. potentialfree relay).
- Can be made wireless by adding a Radio Module(required for wireless installations).
- Powerline communication (for 24 V wiredthermostats). And Possibility to combine wired and wirelessthermostats in same installation.