Tools for Dry Systems
The SpeedUp heat panel is part of a universal and optimum underfloor heating system for all new and old buildings. It is suitable for renovation, extensions and use in dry installation. The Danfoss 16 x 2 mm composite pipe laid into the Danfoss SpeedUp heat panels at laying distances of between 125 mm and 250 mm allows for a tailored output. The composite pipe is fastened and fixed into the specially formed pipe channels (Ω-shaped) of the prefabricated aluminium clad heating slats.