PEX pipes, 20 mm, 400.00 m, 6 bar
088X0961
PEX-A pipe 20 x 2 mm, 400 m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PEX pipes
Product specifications
Characteristic | Value |
---|---|
Description | PEX-A pipe 20 x 2 mm, 400 m |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Flow temperature [°C] [Max] | 95 °C |
Length [m] | 400.00 m |
Material | PEX-A |
Material Description | PEXa pipe 20x2 mm, 400m |
Characteristic | Value |
---|---|
Pipe diameter [mm] | 20 mm |
Product group | FH Pipes |
Product line | Floor Heating Hydronics |
Product Type | PEX pipes |
REACH Candidate List substances | No |
Usage | Floor heating pipes |
Wall thickness [mm] | 2 mm |
Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.125 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.975 Liter |
Characteristic | Value |
---|---|
EAN | 5702425135750 |
Proposition 65 | No Reproductive Toxins or Carcinogens |