PEX pipes
The Danfoss PEXa pipe is a high quality foor heating pipe with an EVOH oxygen. During manufacturing, all layers are permanently bonded, so they won’t separate over time.
PEX-a (peroxide) pipes give greater flexibility than PEX pipes cross-linked by other systems.
Features and benefits
- Prolongs life of heating installation
- Can be used both for low and high temperature underfloor heating
- Suitable to install in tight areas
- Time saving and single man installation process
- Easy for rough laying conditions
- No split in layers during lifetime usage
- No need to use repair fittings
- Possible to install at any weather conditions and prolongs life of heating installation
- Lifetime up to 50 years