PEX pipes, 18 mm, 600.00 m, 6 bar
088X0958
PEX-A pipe 18 x 2 mm, 600 m
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PEX pipes
Product specifications
Characteristic | Value |
---|---|
Description | PEX-A pipe 18 x 2 mm, 600 m |
DG Indicator Profile | Not relevant for dangerous goods |
Flow temperature [°C] [Max] | 95 °C |
Length [m] | 600.00 m |
Material | PEX-A |
Material Description | PEXa pipe 18x2 mm, 600 m |
Pipe diameter [mm] | 18 mm |
Product description | FH PEXa pipes 18 x 2mm, 600m |
Characteristic | Value |
---|---|
Product group | FH Pipes |
Product line | Floor Heating Hydronics |
Product Type | PEX pipes |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Usage | Floor heating pipes |
Wall thickness [mm] | 2 mm |
Working pressure [bar] [Max] | 6 bar |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.11 Kilogram |
Net weight | 0.103 Kilogram |
Volume | 0.5 Liter |
Characteristic | Value |
---|---|
EAN | 5702425135729 |
Proposition 65 | Cancer and Reproductive Harm |