![Composite Pipes PEX-b-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F353357%2FID043033924919-0102.jpg&w=1920&q=75)
Composite Pipes PEX-b
Danfoss FH Composite Pipes are multilayer pipes combining a PEX-b inner layer with an outer layer of aluminum or other composite materials. They are designed for use in radiant heating and cooling systems.
Features and benefits
- The aluminum layer ensures efficient heat transfer.
- Prevents oxygen from entering the system, protecting against corrosion.
- Easier installation in tight spaces compared to rigid pipes.
- Resistant to high pressure and temperature fluctuations.
- Designed for long-term reliable performance.
- Quieter operation compared to some other piping systems.
- Available in a range of sizes to suit different applications.