Wet System BasicGrip, 1.00 m², Thermal conductivity [W/mK]: 0.04
088X0050
BasicGrip panel - 35mm insulation
088X0050
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Compressive strength [kPa] | 5 KPa |
| Contains batteries | No |
| Coverage area [m²] | 1.00 m² |
| Description | BasicGrip panel - 35mm insulation |
| Design load [kN/m2] | 5 kN-m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Heat transmission resistance [m2K/W] | 0.870 W/m-K |
| Length [mm] | 1000.0 mm |
Characteristic | Value |
|---|---|
| Material | Polystyrene foil / Polystyrene |
| Material Description | BasicGrip panel 1m2 35mm insulation |
| Pipe diameter [mm] | 16 mm |
| Product group | Wet System BasicGrip |
| Product line | Floor Heating Hydronics |
| Product Type | BasicGrip Panels - 35mm Insulation |
| Thermal conductivity [W/mK] | 0.040 W/m-K |
| Thickness [mm] | 52.00 mm |
| Width [mm] | 1000.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1866 Gram |
| Net weight | 1500 Gram |
Characteristic | Value |
|---|---|
| Volume | 52.302 Liter |
| EAN/UPC | 5702420089393 |