Danfoss logo
Manifold SSM-product-category

Manifold SSM

The SSM manifold is designed for controlling water flow in underfloor heating systems. Each pipe circuit in the floor heating system is connected to the manifold, enabling individual control of water flow or heat supply to each room in the building.
The manifold consists of a supply manifold and a return manifold. The supply manifold allows individual shut-off of each pipe circuit via a flowmeter or shut-off valve. The return manifold is equipped with a built-in valve, ensuring optimal hydronic balance in the system.
The built-in valves can be controlled by thermal actuators, optionally via a mechanical room sensor. The manifold is available in modules with up to 12 circuits. Ball valves are offered as an option for positive shut-off between the manifold and the system.
Each SSM manifold is supplied with a manual air vent and a 360° swivel drain valve.

Features and benefits

  • Built in valve with state of the art visible pre-setting compensates for different lengths of pipe circuits
  • Stuffing boxes with corrosion resistant pin
  • Control valve enables the use of actuators and controls
  • No clogging, if no heat, fully open the pre-setting on N and let the dirt pass
  • Flowmeter with visual flow indication
  • Rotating swivel drain for easy access when draining, filling and flushing
  • Lightweight design:
    • Less lead
    • Less water
    • Fewer metals
  • Shut-off function allows isolation of individual pipe circuits for service and trouble shooting
  • One-piece manifold (air vent and drain integrated) reduces the risk of leakage
  • Stainless steel manifold body
    • Less brass
    • Lighter weight, and excellent corrosion resistance
    • Low thermal conductivity - less heat loss