Manifold FHF
The Manifold FHF is used for controlling water flow in under floor heating systems. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.
Features and benefits
- Control valve as an enabler for the use of actuators and controls.
- Flow meter with visual flow indication
- Pre-setting compensates for different lengths of pipe circuits.
- Colorful packaging in the Danfoss design line
- Manifold body made of extruded brass with a solid and heavy brass construction
- Shut-off provides the opportunity to shut off individual pipe circuits.
- Polished and Shiny