BasicPlus
The FH-ME Manifold is used for controlling water flow in under floor heating systems. Each tube of the floor heating system is connected to the manifold, thus making it possible to control water flow or heat supply to each room in the building individually.The manifold consists of a supply and return manifold. The supply manifold includes possibility for individual shut-off of each circuit and as a flow adjustment. The return manifold is equipped with integrated Danfoss RA connection. The valves can be controlled electronically by thermal actuators or act as self-acting units by means of remote temperature adjusters. The manifold is supplied in modules of 2 to 8 outlets. In addition extension pieces are available for connecting the manifolds in series. Ball valves are available as an option for positive shut-off between manifold and system. The end pieces FHF-EM and FHF-EA are supplied with manual airvent or alternatively with automatic airvent, purge and valve.