Danfoss logo
BasicGrip Panels-product-category

BasicGrip Panels

The BasicGrip panel consists of a deep drawn PSfoil (polystyrene), which can be walked on. Theknobs are filled with EPS (expanded polystyrene)and a sandwich construction (hard/soft) serves asheat and sound insulation.The servicable area is 1000 x 1000 mm = 1 m².The knobbed structure allows for exact pipe layingwithin a 5 cm grid and diagonal laying. Apress button connection allows for a secure sealof cement or screed.

Features and benefits

  • Panel material: EPS DES. Compressive material (up to 2mm) provides sound insulation
  • Panels has special grips:
  • Grips placed as a grid, makes installation fast and accurate
  • The system consists of 3 different panels. The pure grip panel allows for combinations with other EPS panels
  • The panel has a 1x1 m size. This allows for the creation of individual surfaces and an easier installation process