USV-S
USV-S valves are designed for manual hydronic balancing of heating and cooling systems.
USV-S (black knob) is used to limit the flow in heating or cooling installation or can work separately as manual balancing valves for flow limitation.
USV-S is compact valves in which the operating elements and connections are placed within an arc of 90°, so that in spite of small valve dimensions, access for installation and operationis optimal.
Features and benefits
- USV-S is supplied in a set-pack with internal thread
- Insulation caps for temperature up to 80°C or 120°C are available as accessory