MSV-F2, DN 32, PN 25, Flange
003Z1095
MSV-F2 DN 32 with test plugs PN25, manual balancing valve
003Z1095
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Flange |
| Contains batteries | No |
| Description | MSV-F2 DN 32 with test plugs PN25, manual balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 200 KPa |
| Drain function | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Kvs values [m³/h] | 15.50 m³/h |
| Material Description | MSV-F2 DN32 w. measuring nipples (PN25) |
| Media temperature [°C] [Max] | 150 °C |
| Media temperature [°C] [Min] | -10 °C |
Characteristic | Value |
|---|---|
| Pressure class | PN 25 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | MSV-F2 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 82522435-9abe-47bb-9a5c-ad1ddeb2eb2f |
| SCIP dossier product name | MSV-F2 DN15-DN50 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Test plugs | With test plugs |
| Valve body material | Ductile iron (EN-GJS 400-15) |
| Valve size | DN 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.55 Kilogram |
| Net weight | 5.54 Kilogram |
| Volume | 6.084 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421557747 |
| Proposition 65 | Cancer and Reproductive Harm |