Danfoss logo
MSV-F2_F_v1

MSV-F2, DN 65, PN 25, Flange

003Z1071

MSV-F2 DN 65 with test plugs PN25, manual balancing valve

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesFlange
Contains batteriesNo
DescriptionMSV-F2 DN 65 with test plugs PN25, manual balancing valve
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure over the valve [kPa] [Max]200 KPa
Drain functionNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Kvs values [m³/h]93.40 m³/h
Material DescriptionMSV-F2 DN65 w. measuring nipples (PN25)
Media temperature [°C] [Max]150 °C
Media temperature [°C] [Min]-10 °C
Characteristic
Value
Pressure classPN 25
Product groupManual balancing
Product lineHydronic Balancing and Controls
Product TypeMSV-F2
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.b53622cd-50a2-4626-a23a-856f12c6983e
SCIP dossier product nameMSV-F2 MNF DN15-300
Setting scaleYes
Shut-off functionYes
Test plugsWith test plugs
Valve body materialDuctile iron (EN-GJS 400-15)
Valve sizeDN 65

General specifications

Characteristic
Value
Gross weight16.246 Kilogram
Net weight16 Kilogram
Volume25.629 Liter
Characteristic
Value
EAN/UPC5702421551486
Proposition 65Cancer and Reproductive Harm