Danfoss logo
Measuring orifices-product-category

Measuring orifices

Danfoss flow measuring orifices are used to precisely determine the flow in water based heating, cooling or potable water systems. This determination is done by measuring the differential pressure across the fixed orifice, which has a well known Kv value.

Differential pressure is measured with pressure measuring device (Danfoss PFM100 or PFM1000) or other measuring device that can convert differential pressure to flow.

Features and benefits

  • Suitable for heating and cooling applications
  • Supplied with 2 pcs. of test plugs for needles