Flow indicator
The flow indicator is a new simple measuring device for measuring flow and pressure in heating, cooling and domestic hot water systems.
The flow indicator consists of a differential pressure gauge and a slide ruler, which enables the pressure to be calculated into flow.
The slide ruler has been developed for Danfoss balancing valves.
The slide rulers can also help determine the presetting of balancing valves.