MVT, DN 15, External Thread
003Z4182
MVT DN 15, External thread, manual balancing valve
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MTV
Product specifications
Characteristic | Value |
---|---|
Connection types | External Thread |
Description | MVT DN 15, External thread, manual balancing valve |
DG Indicator Profile | Not relevant for dangerous goods |
Differential pressure range [bar] [Max] | 2.50 bar |
Drain function | Yes |
ERP Product Class Description | undefined |
ERP Product Group Description | undefined |
ERP Product Line Description | undefined |
ERP Stat Number Description | undefined |
Kvs values [m³/h] | 2.50 m³/h |
Material Description | MVT DN 15 G3/4" ext. for fitting |
Characteristic | Value |
---|---|
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -20 °C |
Pressure class | PN 20 |
Product group | Manual balancing |
Product line | Hydronic Balancing and Controls |
Product Type | MVT |
Setting scale | Yes |
Shut-off function | Yes |
Valve body material | DZR brass |
Valve size | DN 15 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.86 Kilogram |
Net weight | 0.815 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.298 Liter |
EAN | 5702425180620 |