LENO MSV-BD and MSV-S Set, DN 50, Internal thread ISO 228/1
003Z4056
Set of MSV-BD and MSV-S DN 50, Internal thread
003Z4056
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread ISO 228/1 |
| Connections | G 2" |
| Contains batteries | No |
| Description | Set of MSV-BD and MSV-S DN 50, Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [kPa] [Max] | 250 KPa |
| Differential pressure [kPa] [Min] | 3 KPa |
| Drain connection size [in] | 1/4 in |
| Drain connection standard | BSPP |
| Drain connection type | Thread |
| Drain flow value [l/h] | 308 L/h |
| Drain function | Yes |
| Kvs values [m³/h] | 40 m³/h |
| Label product | No |
| Material Description | MSV-BD and MSV-S DN50 |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -20 °C |
| Pressure class | PN 20 |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | LENO MSV-BD and MSV-S Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 76b03a60-ed5a-4211-8c1a-852855adaa8c |
| SCIP dossier product name | MSV-BD+S DN15-DN50 |
| Setting scale | Yes |
| Shut-off function | Yes |
| Shut-off leakage rate (ISO 5208) | Rate A |
| Test plugs | With test plugs |
| Valve body material | DZR brass |
| Valve size | DN 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.564 Kilogram |
| Net weight | 4.477 Kilogram |
| Volume | 6.877 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420097312 |
| Proposition 65 | Cancer and Reproductive Harm |