LENO MSV-BD and MSV-S Set, DN 20, Internal thread
003Z4052
Set of MSV-BD and MSV-S DN 20, Internal thread
003Z4052
Product specifications
Characteristic | Value |
|---|---|
| Connection types | Internal thread |
| Contains batteries | No |
| Description | Set of MSV-BD and MSV-S DN 20, Internal thread |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | MSV-BD and MSV-S DN20 |
| Pressure class | PN 20 |
| Product group | Manual balancing |
Characteristic | Value |
|---|---|
| Product line | Hydronic Balancing and Controls |
| Product Type | LENO MSV-BD and MSV-S Set |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 76b03a60-ed5a-4211-8c1a-852855adaa8c |
| SCIP dossier product name | MSV-BD+S DN15-DN50 |
| Valve size | DN 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.425 Kilogram |
| Net weight | 1.42 Kilogram |
| Volume | 2.155 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702420096971 |
| Proposition 65 | Cancer and Reproductive Harm |