LENO™ MSV-O
LENO™ MSV-O is a new generation of manual valves for balancing flow in heating, cooling and domestic hot water systems.
It is recommended to use LENO™ MSV-O in constant flow systems in front of boilers, flat stations or heat pumps in one-family houses for balancing, shut-off function for service and repair, flow verification, one pipe systems. The valve may be mounted in flow or return.
All dimensions are available with internal thread.
Danfoss PFM 5000/100 measuring instrumentscontain valve data for LENO™ MSV-O in memory.
Features and benefits
- Fixed venturi orifice
- Removable hand wheel for easy mounting
- Numeric presetting scale, visible from more angles
- Easy locking of presetting
- Built-in measuring nipples for 3mm needles
- Open-close with Allen key in emergency
- Open-closed colour indicator