Accessories for Static balancing
Danfoss flow measuring orifices are used toprecisely determine the flow in water basedheating, cooling or potable water systems.This determination is done by measuring thedifferential pressure across the fixed orifice,which has a well known Kv value.
Differential pressure is measured with PFM 5000or other measuring device that can convertdifferential pressure to flow.
Features and benefits
- Suitable for heating and cooling applications
- Supplied with 2 pcs. of test plugs for needles
- Working temperature: –10 ... 130 °C
- PN 25