AB-QM Set
Product types shown: 1

AB-QM set
The AB-QM temperature control valve provides pressure independent regulation of flow while also providing flow limiting system balance. The valve internally contains a unique differential pressure regulator which automatically adjusts to normal changes in system pressure from valves opening and closing or changing of pump speed. As a result of maintaining a constant pressure for the temperature control valve, valve authority is maintained at 100%. This allows for precise interaction with the temperature controller and unparalleled system operation as indicated by assuring the highest possible coil log mean temperature difference (ΔT). The valve is easily set and adjusted to provide the precise flow required for each terminal unit. Design calculation and commissioning effort normally required for it's control and balance valves are virtually eliminated because of the built in automatic pressure control regulator.