Danfoss logo
RA-C-product-category

RA-C

Together with Danfoss selfacting and electronic controls, RA-C valves make up a perfect combina-tion for control of cooling and heating circuits.

The RA-C valve is a normally open valve. In an application with self-acting sensors type FEK or FED it is ensured that the cooling valve opens when the room temperature is rising above the set temperature.

Features and benefits

  • The RA-C valve has 4 presettings, thus the correct quantity of water is ensured for each cooling circuit and it is PN16 approved.
  • The valve has two external threads thus fittings for various pipe types may be mounted.
  • Moreover, Danfoss can also offer a comprehensive range of fittings (see back page).
  • Shut-off (for isolation during system maintenance) using manual shut off knob.