FEK
The FEK sensor is installed in rooms which have surplus heat due to internal or external heat sources; i.e. only control of cooling circuit is needed. When the room temperature rises above the set temperature the FEK sensor opens the cooling valve. FEK-IF as well as FEK-FF sensors can be used for chilled ceilings, fan-coils and induction units. For cooling circuits in fan-coils and induction units use the FEK-FF with remote sensor. The remote sensor can e.g. be placed below the cabinet of the air inlet or on a separate wall surface. By placing the sensor in the air inlet a quicker reaction time of the air temperature changes is achieved.
Products shown: 0