TVM-H
TVM-H limits and maintains constant Ievel of mixing temperature in heating applications. The thermostatic mixing valve ensures a constant temperature of the mixed water at the outlet.
Standard design
A thermostatic cartridge and a return spring ensure the constant blend temperature at the outlet.
Thanks to the design of the mixing valve, the thermostatic cartridge can be easily replaced in the installed valve if the performance decreases, which occurs due to normal wear and tear.
Features and benefits
- Constant temperature of the water at the outlet
- Variable setting of the nominal temperature range: 30 ... 70 ° C
- Special design with anti-scalding coating
- System components: accessories and spare parts