Danfoss logo
VFH2 lug handle

VFH2-LH, DN 80, Manual butterfly valve, Handle, PN 16

003Z5402

VFH2 -LH DN 80, Butterfly valve, Manual - handle, PN16

Product specifications

Characteristic
Value
ApplicationHeating and cooling
China RoHS complianceOut of scope
Connection typesLug
Contains batteriesNo
DescriptionVFH2 -LH DN 80, Butterfly valve, Manual - handle, PN16
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure [bar] [max]16.000 bar
EU RoHS complianceOut of scope
Kvs values [m³/h]288.00 m³/h
Leakage rate [% Kvs]Leakage rate A
Material DescriptionVFH2-LH DN80 lug handle
Media temperature [°C] [Max]95 °C
Media temperature [°C] [Min]-10 °C
Characteristic
Value
Medium alternativeGlycolic water up to 50%
Operating torque [Nm]29 N-m
Operation typeHandle
Position indicatorYes
Pressure classPN 16
Product groupButterfly valves
Product lineHydronic Balancing and Controls
Product TypeVFH2-LH
Rotation angle [°]90 °
Valve body materialDuctile iron (DIN GGG40)
Valve disc materialStainless steel
Valve sizeDN 80
Valve typeManual butterfly valve

General specifications

Characteristic
Value
Gross weight6.26 Kilogram
Net weight6.26 Kilogram
Characteristic
Value
Volume15.096 Liter
EAN/UPC5715162466544