Danfoss logo
VFH2-product-category

VFH2

Main Data:

  • DN 32-600
  • kVS 63-36946 m3/h
  • PN16
  • Maximum differential pressure: 16 bar (Manual), 10 bar (Motorized)
  • Leakage rate A ​​​​
  • EPDM Liner
  • Nylon coated or Stainless steel disc
  • Medium: -10 ... 95°C (Circulation water, drinking water or chilled glycolic water up to 50 %)
  • Ambient temperature (motorized versions): −30 ... 60 °C
  • Duty rating IEC34: cycle S4 (50 % )
  • Power supply: 230 ± 10% V AC 50/60Hz
  • Wafer or Lug type connection

Features and benefits

  • Long term reliability due to upper and lower anti-friction bearings
  • No leakage in both direction in shut of position
  • No leakage in both direction in shut of position
  • Padlockable hand lever with 10 positions
  • Position indicator in Gear box or actuator
  • Complete installation from factory - ready for installation
  • Unique internal moisture removal
  • Debugging with power on
  • Actuator action selectable when input signal missing
  • Input signal voltage/current selectable by internal DIP switch