MTCV, Version: A, DN 15, Approval type: PZH; ACS
003Z4515
MTCV DN 15, A version, multifunctional thermostatic circulation valve
003Z4515
Product specifications
Characteristic | Value |
|---|---|
| Approval type | ACSPZH |
| China RoHS compliance | Out of scope |
| Connection types | Internal thread ISO 7/1Rp ¾ |
| Contains batteries | No |
| Description | MTCV DN 15, A version, multifunctional thermostatic circulation valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 100 KPa |
| Disinfection function | No |
| EU RoHS compliance | Out of scope |
| Factory setting [°C] | 50 °C |
| Kvs values [m³/h] | 1.50 m³/h |
| Material Description | MTCV A VERSION DN15 |
| Media temperature [°C] [Max] | 100 °C |
Characteristic | Value |
|---|---|
| Pressure class | PN 10 |
| Product group | Hot water balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | MTCV |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 583eb573-86ef-490a-9e9e-7ef8c77b52d8 |
| SCIP dossier product name | MTCV Version A |
| Temperature setting range [°C] [Max] | 60 °C |
| Temperature setting range [°C] [Min] | 35 °C |
| Valve body material | Rg5 |
| Valve size | DN 15 |
| Version | A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.57 Kilogram |
| Net weight | 0.56 Kilogram |
| Volume | 0.554 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104092102 |
| Proposition 65 | Cancer and Reproductive Harm |