ASV-P, DN 15, External Thread
003L7626
ASV-P DN 15, external thread, automatic balancing valve
003L7626
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | External Thread |
| Contains batteries | No |
| Description | ASV-P DN 15, external thread, automatic balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 150 KPa |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [kPa] | 10 KPa |
| Flow limitation | No |
| Kvs values [m³/h] | 1.60 m³/h |
| Material Description | ASV-P DN 15 EXTERNAL THREAD |
| Media temperature [°C] [Max] | 120 °C |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Min] | -20 °C |
| Mounting position | Return pipe |
| Pressure class | PN 16 |
| Product group | Automatic balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | ASV-P |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 214f4c34-0448-42c5-b938-a399a391c031 |
| SCIP dossier product name | "ASV-P DN15-40" |
| Setting scale | No |
| Shut-off function | Yes |
| Valve body material | Brass |
| Valve size | DN 15 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.724 Kilogram |
| Net weight | 0.7 Kilogram |
| Volume | 1.771 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421527863 |
| Proposition 65 | Cancer and Reproductive Harm |