Danfoss logo

Product types shown: 3

  • AB-PM (DN 10-32) category image

    AB-PM (DN 10-32)

    AB-PM is a combined automatic balancing valve. It features three function in compact valve body:
    1.Differential pressure controller
    2.Control valve with linear characteristic
    3.Flow limiter

  • AB-PM (DN 40-100) category image

    AB-PM (DN 40-100)

    AB-PM is a combined balancing valve.
    It features 4 functions in one compact valve:
    1. Differential pressure control
    2. Flow limitation
    3. Control valve with linear characteristic
    4. Zone control

    AB-PM is ideal for staged installation and commissioning.
    Reliable HVAC system with low total cost of ownership.

  • AB-PM set category image

    AB-PM set

    AB-PM Rack set is preassembled automatic balancing solution for manifolds. The rack set is installed in front of manifold in either radiator or floor heating systems.