Micro Plate™ Brazed Plate Heat Exchangers
Product types shown: 11

XB05
XB05 is heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more effectively than any previous model of heat exchangers.XB05 is heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.

XB12
XB12 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Heat exchanger XB12 will be available in plate corrugation H, M and L. It will be available in 1-pass (with 4 connections) and 2-pass version (with 6 connections). Heat exchangers can be dimensioned in Danfoss calculation software “Hexact” which can be downloaded from hexact.danfoss.com.Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more efficient than any previous model of heat exchangers.

XB37
XB37 is brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.
Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more efficient than any previous model of heat exchangers.
XB52
XB52 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Heat exchanger XB52 will be available in plate corrugation M. It will be available in 1-pass (with 4 connections) and 2-pass version (with 6 connections). Heat exchangers can be dimensioned in Danfoss calculation software “Hexact” which can be downloaded from hexact.danfoss.com.
Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more efficient than any previous model of heat exchangers.
XB59
XB59 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.
Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more efficient than any previous model of heat exchangers.
XB61
XB61 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more effectively than any previous model of heat exchangers.

XB66
XB66 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more effectively than any previous model of heat exchangers.

XB71
XB71 is copper brazed heat exchanger, designed and configured for District Heating, District Cooling and other Heating applications.Micro Plate Heat Exchangers - a revolutionary technology from Danfoss. Characterized by their unique plate pattern, MPHEs enable heat to be transferred more effectively than any previous model of heat exchangers.

XBDW22H
XBDW22 is double wall heat exchanger designed for application where the flow mediums are not allowed to mix. The double wall heat exchanger prevents primary media to be mixed with the secondary media if there is and internal leak in the unit. Two stainless steel plates separate primary and secondary side with an air gap in between. In the event of a leak, the leaking media flows into the air gap to the outside, enabling visual detection of the leak applications.