Insulation set
079U1038
Insulation PU SL222 TL:71-110
079U1038
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 31 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insulation PU SL222 TL:71-110 |
| Material Description (Short Te | Insulation PU SL222 TL:71-110 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| PFAS content [Yes/No] | No |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 32 Kilogram |
| Net weight | 16.01 Kilogram |
| Volume | 1113.6 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424643706 |
| Proposition 65 | Cancer and Reproductive Harm |