Insulation set
079U1035
Insulation MW SL222 TL:231-260
079U1035
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insulation MW SL222 TL:231-260 |
| Material Description (Short Te | Insulation MW SL222 TL:231-260 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45 Kilogram |
| Net weight | 14.67 Kilogram |
| Volume | 591.136 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424643676 |
| Proposition 65 | Cancer and Reproductive Harm |