Insulation set
079U1034
Insulation MW SL222 TL:201-230
079U1034
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | Insulation MW SL222 TL:201-230 |
| Material Description (Short Te | Insulation MW SL222 TL:201-230 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38.74 Kilogram |
| Net weight | 13.74 Kilogram |
| Volume | 512.91 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424643669 |
| Proposition 65 | Cancer and Reproductive Harm |