Insulation set
079U0898
INSU.JACK SL140 PN25, H19 EPDM 40 PLATES
079U0898
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | INSU.JACK SL140 PN25, H19 EPDM 40 PLATES |
| Material Description (Short Te | INSU.JACK SL140 PN25, H19 EPDM |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.544 Kilogram |
| Net weight | 0.506 Kilogram |
| Volume | 16.443 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425203039 |
| Proposition 65 | Cancer and Reproductive Harm |