Insulation set
079G1609
INS. XB61: H:91-160, M:71-120, L:51-10
079G1609
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| In scope of WEEE | No |
| Material Description | INS. XB61: H:91-160, M:71-120, L:51-10 |
| Material Description (Short Te | INS. XB61: H:91-160, M:71-120 |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Heat exchangers |
| Product line | Brazed Plate Heat Exchangers |
| Product name | Accessory |
| Product Type | Insulation set |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.5 Kilogram |
| Net weight | 8.19 Kilogram |
| Volume | 115.885 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424495770 |
| Proposition 65 | Cancer and Reproductive Harm |