Danfoss logo
SonoSensor-product-category

SonoSensor

Features and benefits

  • Available in nominal flow rates qp 0.6, 1.0,
  • 1.5, 2.5, 3.5, 6.0, 10.0, 15.0, 25.0, 40.0, and 60.0
  • m³/h
  • Housings with thread (G3/4 to G2) or flange
  • (DN20 to DN100) connections
  • MID approval for ultrasonic flow meter with
  • dynamic range of 1:100 (qi:qp) in class 2
  • Optional dynamic range of 1:250 in class 2
  • (with the exceptions of sensors qp 0.6 m3/h,

Product types shown: 1

  • SonoSensor 30 category image

    SonoSensor 30

    SonoSensor 30 is an ultrasonic flow sensor especially designed for heating, cooling or combined heating/cooling application in local and district energy systems. It can be used in conjunction with the type approved heating/ cooling energy calculator (e.g. Infocal 9) to form combined heating/cooling energy meter. SonoSensor 30 has been approved according to MID in accuracy class 2. The flow sensor can be mounted in both flow and return pipe.