
Energy meters, SonoSensor 30, 100 mm, qp [m³/h]: 60, Battery 1 A-cell
187F3770
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
187F3770
Product specifications
Characteristic | Value |
|---|---|
| Description | Flow sensor for commercial and residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 100 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | SonoSensor 30 DN100 qp60 360fl PN25 5m |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSensor 30 |
| qp [m³/h] | 60.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | Battery 1 A-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 22.38 Kilogram |
| Net weight | 20.4 Kilogram |
| Volume | 781.9 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424067281 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |