
Energy meters, SonoSensor 30, 40 mm, qp [m³/h]: 10, Cooling, Battery 1 A-cell
187F3765
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
187F3765
Product specifications
Characteristic | Value |
|---|---|
| Application | Cooling |
| Description | Flow sensor for commercial and residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 40 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| In scope of WEEE | Yes |
| Material Description | SonoSensor 30 DN40 qp10 300 PN25 5m |
Characteristic | Value |
|---|---|
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSensor 30 |
| qp [m³/h] | 10.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | Battery 1 A-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.1 Kilogram |
| Net weight | 3.12 Kilogram |
| Volume | 560.43 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424067236 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |