
Energy meters, SonoSensor 30, 32 mm, qp [m³/h]: 6, Heating, Battery 1 A-cell, 2 pulse output
187F3756
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
187F3756
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating |
| China RoHS compliance | Out of scope |
| Description | Flow sensor for commercial and residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 32 mm |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse output |
| Material Description | SonoSensor 30 DN32 qp6.0 260fl PN25 5m |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSensor 30 |
| qp [m³/h] | 6.0 m³/h |
| REACH Candidate List substances | No |
| Supply voltage type | Battery 1 A-cell |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.98 Kilogram |
| Net weight | 5 Kilogram |
| Volume | 274.35 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424067144 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |