
Energy meters, SonoSensor 30, qp [m³/h]: 6, Cooling, Battery 1 A-cell, 2 pulse output
187F3740
Flow sensor for commercial and residential applications
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SonoSensor 30
187F3740
Product specifications
Characteristic | Value |
|---|---|
| 1 Primary battery SUM weight Kg | 0.019 |
| 1 Primary battery weight Kg | 0.019 |
| Application | Cooling |
| Battery qty | 1 |
| Battery type or Name | AA Lithium (ER14505) |
| China RoHS compliance | Out of scope |
| Contains batteries | Yes |
| Description | Flow sensor for commercial and residential applications |
| DG Indicator Profile | Contains Lithium Batteries |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Out of scope |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Integrated communication | 2 pulse output |
| Label product | Yes |
| Material Description | SonoSensor 30 DN32 qp6.0 260fl PN25 1.2m |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SonoSensor 30 |
| qp [m³/h] | 6.0 m³/h |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | e74fe5e7-b0fd-408e-9222-97440bb49b42 |
| SCIP dossier product name | SonoSensor 30 DNxx |
| Supply voltage type | Battery 1 A-cell |
| Weight per battery | 19 g |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.385 Kilogram |
| Net weight | 5 Kilogram |
| Volume | 8.138 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428548878 |
| Proposition 65 | Cancer and Reproductive Harm |