ATF
The ATF clamp-on pipe thermostat has a set range of 10 °C - 90 °C. The lower set point of 0°C makes the thermostat particularly suited for frost protection applications.
The ATF which utilises a vapour filled bellows, comes with pipe fixing strap.
The ATF can be used in most frost protection applications which require a pipe thermostat including:
Features and benefits
- Frost protection thermostat
- Set range of 10 °C - 90 °C