Danfoss logo
Wirings boxes-product-category

Wirings boxes

The Danfoss 12-way WB12 Wiring Centre designed for most popular heating/hot water systems.
It provides a systemised and tidy approach to wiring, with cable clamps and terminal numbers.
It is designed to be wall mounted, with cable entry from either the rear or through knock-outs in the rear. The following wiring connection information covers most popular domestic heating control systems.

Features and benefits

  • Systemised and tidy approach to wiring
  • Designed to be wall mounted