DECS
The Danfoss Energy Control System (DECS) is a web-based SCADA software solution (Supervisory Control And Data Acquisition) for district heating systems. This SCADA solution is typically installed locally at the heating utility and will automatically configure its user interface and functionality to support the application in the controller (for example Danfoss ECL Comfort 310). The user of the DECS 2.0 system is able to remote control and monitor the parameters settings in the controllers and also monitor actual, reference and historical values of sensors and meters connected to the controller. Danfoss ECL Comfort 310, OPR0010 and OPR0020 controllers are supported by the autoconfiguration features of DECS 2.0, but the ECL Apex 20 controller can also be supported by manually adding graphics and programs into DECS 2.0