Danfoss logo
Application key type A266 for ECL controller type ECL210

ECL Application keys, P318

087H3835

ECL APPLICATION KEY A318 DE

Product specifications

Characteristic
Value
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Contains batteriesNo
DescriptionECL APPLICATION KEY A318 DE
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Hot-water charging system with storage tankNo
Hot-water storage tank systemYes
Instantaneous hot-water systemNo
Material DescriptionECL APPLICATION KEY P318 I-pack
Characteristic
Value
Number of DHW circuits1
Number of heating circuits1
Number of motorized valves1
Number of pumps3
Product groupECL Application keys
Product lineDistrict Energy Controls
Product TypeP318
REACH Candidate List substancesLead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no.5c5f41af-d353-4487-b9d5-4bd3c4388c00
Zone controlNo

General specifications

Characteristic
Value
Gross weight0.332 Kilogram
Net weight0.004 Kilogram
Characteristic
Value
EAN/UPC5702428955188
Proposition 65Cancer and Reproductive Harm