Danfoss logo
Application key type A266 for ECL controller type ECL210

ECL Application keys, A390

087H3815

ECL APPLICATION KEY A390

Product specifications

Characteristic
Value
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Contains batteriesNo
DescriptionECL APPLICATION KEY A390
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Hot-water charging system with storage tankYes
Hot-water storage tank systemYes
Instantaneous hot-water systemNo
Material DescriptionECL APPLICATION KEY A390
Characteristic
Value
Number of DHW circuits1
Number of heating circuits3
Number of motorized valves3
Number of pumps5
Product groupECL Application keys
Product lineDistrict Energy Controls
Product TypeA390
REACH Candidate List substancesLead (CAS no. 7439-92-1)Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no.5c5f41af-d353-4487-b9d5-4bd3c4388c00
Zone controlNo

General specifications

Characteristic
Value
Gross weight0.193 Kilogram
Net weight0.031 Kilogram
Volume1.075 Liter
Characteristic
Value
EAN/UPC5710104078908
Proposition 65Cancer and Reproductive Harm