Danfoss logo
ECdry-product-category

ECdry

ECdry is a floor heating system consisting of a foam construction only 8 mm high with heating elements inside. This all-in-one heating element and underlay system can be used under wooden floorings, parquets and laminates up to 22 mm (and even carpets with ECdry Plug Kit). The system has been tested with flooring materials with insulation values from 0,05 to 0,18 m² K/W. To ensure a long life-time, all heating elements are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality

Products shown: 0